Dairy

Precise drive solutions for portioning in the cheese and dairy industries

Moisture, acids, alkalis and salts occur in many dairy areas. In hygiene areas where painted drive units fail within a short period, the nsd tupH surface treatment from NORD DRIVESYSTEMS impressively demonstrates its full performance. NORD DRIVESYSTEMS also offers ideally suited drive technology solutions for other fields. The spectrum includes precise positioning drives up to robust geared mixer motors with frequency inverters. Functional safety, stability and corrosion protection are required here.

  • Protection class: IP20
  • Power range: 0.25 - 22 kW
  • Protection class: IP20
  • Multi-protocol Ethernet interface
  • USB interface for voltage-free parameterisation
  • Multi-encoder interface for multiple axis operation

Find further information here: