Bakery

Tailored drive solutions for the bakery industry

Baking requires many interrelated and complex processes, and is still characterised by traditional bakery skills. NORD DRIVESYSTEMS therefore offers individual solutions for the artisanal bakery as well as for the industrial production line. Especially for the bakery industry, we offer solutions like a reinforced shaft bearing for mixer drives or highly dynamic and positioning belt drives in our portfolio. Our drives are also available as explosion-proof versions for dusty environments.

  • Performance: 2.0 - 2,850 HP
  • Torque range: 132,800 - 2,301,200 lbf-in
  • 3- and 4-stage
  • High strength precision-made one-piece housing
  • Modular and flexible design for optimum adaptation to your application
  • Low running noise
  • Protection class: IP20
  • Power range: 0.25 - 22 kW
  • Protection class: IP20
  • Multi-protocol Ethernet interface
  • USB interface for voltage-free parameterisation
  • Multi-encoder interface for multiple axis operation

Find further information here: