Beverage
Complete drive solutions from a single source
NORD DRIVESYSTEMS covers a wide range of applications in the beverage industry with industry-specific, innovative drive solutions.
We know your business and precisely understand your requirements. We prefer long-term collaboration with our customers and partners. You can be confident that we will do everything that we can to reinforce the good reputation of your brand.
NORD DRIVESYSTEMS provides:
- Extensive knowledge of applications and technical support
- Complete drive solutions from a single source
- Strong global presence and service
- Thousands of installed drives in the food and beverage industry
- Wide range of products with high quality standards
- Great reliability, economy and service life
- Recognised product quality compliant with international standards
- Performance:
0.16 HP - 12.5 HP
- Torque range:
443 lb-inch - 5,842 lb-in
Referenced product #1542 doesn't have a SKU!
- Performance:
0.16 - 50
- Torque range:
248 - 29,200
- Performance:
0.16 HP - 5.5 HP
- Torque range:
186 lb-inch - 3,780 lb-in
- Performance:
1 HP - 3 HP
- Efficiency class IE4
- Global approvals and acceptances
- Performance:
0.16 HP - 268 HP
- Torque range:
1,593 lb-inch - 442,537 lb-in
- Performance:
0.16 HP - 268 HP
- Torque range:
974 lb-inch - 885,075 lb-in
- Performance:
2.0 - 8,075 HP
- Torque range:
132,800 - 2,495,900 lbf-in
- 2- and 3-stage
- High strength precision-made one-piece housing
- Modular and flexible design for optimum adaptation to your application
- Low running noise
- Power range: 0.25 – 2.2 kW
- Protection class: IP55, IP66
- Wall or motor mounting
- Protection class:
IP20
- Power range: 0.25 - 22 kW
- Protection class: IP20
- Multi-protocol Ethernet interface
- USB interface for voltage-free parameterisation
- Multi-encoder interface for multiple axis operation
Find further information here: