Warehouse logistics

Dynamic drive solutions for warehouse logistics

Automated storage systems place great demands on drives in the horizontal and vertical conveyor technology. With our drive system solutions, you are able to perfectly meet these demands and operate as economically and reliably as possible at the same time.

High availability and dynamics, intelligence, system expertise, and compliance with demanding safety criteria while at the same time reducing the number of versions: NORD DRIVESYSTEMS provides you with customised and easy-to-operate system solutions to ensure all of this.

  • Power range: 0.06 - 3.0 kW
  • Protection class: IP65
  • Wall mounting
  • Simple installation and maintenance due to full pluggability
  • Free configuration for your application
  • Power range: 0.37 - 7.5 kW
  • Protection class: IP55, IP65
  • Wall mounting
  • Simple installation and maintenance due to full pluggability
  • Free configuration for your application

Find further information here: