Loading/Unloading Systems
Drive solutions for loading and unloading in the bulk goods industry
Ships, trains and lorries must be loaded and unloaded for global bulk goods transport. Reliable NORD drives make sure this is done quickly and safely. We offer all drives from a single source (geared motors, industrial gear units, planetary gearboxes), high system availability, optimally matched components (gear unit, motor, frequency inverter, brakes), and customised engineering.
NORD DRIVESYSTEMS offers complete drive solutions from a single source
MAXXDRIVE® XC helisel konik dişli redüktörler
Endüstriyel tip redüktörler
- Performance:
2.0 - 2,850 HP
- Torque range:
132,800 - 2,301,200 lbf-in
- 3- and 4-stage
- High strength precision-made one-piece housing
- Modular and flexible design for optimum adaptation to your application
- Low running noise
MAXXDRIVE® XC helisel redüktörler
Endüstriyel tip redüktörler
- Performance:
2.0 - 8,075 HP
- Torque range:
132,800 - 2,495,900 lbf-in
- 2- and 3-stage
- High strength precision-made one-piece housing
- Modular and flexible design for optimum adaptation to your application
- Low running noise
UNICASE konik dişli redüktörler
Güçlü ve kendini ispatlamış
- Performance:
0.16 HP - 268 HP
- Torque range:
1,593 lb-inch - 442,537 lb-in
BLOCK paralel milli motorlu redüktör
Zarif ve güçlü
- Performance:
0.16 HP - 268 HP
- Torque range:
974 lb-inch - 885,075 lb-in
Standart motorlar
Asenkron motorlar
- Performance:
0.16 HP - 75 HP
- Global approvals and acceptances
- Efficiency classes: IE1, IE2, IE3, IE4
NORDAC PRO - SK 500E - Frekans invertörü
Yüksek işlevsellik, tam güç
- Power range: 0.25 - 160 kW
- Protection class: IP20
NORDAC FLEX - SK 200E - Frequency Inverter
Greater flexibility, lower costs
- Power range: 0.25 - 22 kW
- Protection class: IP55, IP66
- Wall or motor mounting
- Maximum flexibility thanks to modular structure
Find further information here: