Stockyard Systems

NORD drive solutions for bulk goods storage

Bulk goods are intermediately stored (and homogenised) in storage compound systems (longitudinal or rotary blending beds) or silos/bunkers before they are conveyed to the next process step. Different bulk goods require different plant arrangements that need customised drives. Thus, we rely on optimally matched components and flexible implementation of customer-specific design specifications.

NORD DRIVESYSTEMS offers complete drive solutions from a single source

MAXXDRIVE® XC helisel konik dişli redüktörler

Endüstriyel tip redüktörler

  • Performance: 2.0 - 2,850 HP
  • Torque range: 132,800 - 2,301,200 lbf-in
  • 3- and 4-stage
  • High strength precision-made one-piece housing
  • Modular and flexible design for optimum adaptation to your application
  • Low running noise

MAXXDRIVE® XC helisel redüktörler

Endüstriyel tip redüktörler

  • Performance: 2.0 - 8,075 HP
  • Torque range: 132,800 - 2,495,900 lbf-in
  • 2- and 3-stage
  • High strength precision-made one-piece housing
  • Modular and flexible design for optimum adaptation to your application
  • Low running noise

Standart motorlar

Asenkron motorlar

  • Performance: 0.16 HP - 75 HP
  • Global approvals and acceptances
  • Efficiency classes: IE1, IE2, IE3, IE4

NORDAC FLEX - SK 200E - Frequency Inverter

Greater flexibility, lower costs

  • Power range: 0.25 - 22 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Maximum flexibility thanks to modular structure

Find further information here: