Weighing & Dosing Systems
Drive solutions for weighing and metering in the bulk goods industry
Before reaching the next process step, the bulk goods are usually metered (and weighed) to ensure the correct amount is added to the process. NORD drives can be controlled individually to intelligently adjust the mass flow - for precise, dynamic bulk goods infeed control.
UNICASE konik dişli redüktörler
Güçlü ve kendini ispatlamış
- Performance:
0.16 HP - 268 HP
- Torque range:
1,593 lb-inch - 442,537 lb-in
BLOCK paralel milli motorlu redüktör
Zarif ve güçlü
- Performance:
0.16 HP - 268 HP
- Torque range:
974 lb-inch - 885,075 lb-in
BLCK helisel motorlu redüktörler
Sağlam çok yönlü
- Performance:
0.16 HP - 215 HP
- Torque range:
89 lb-inch - 230,119 lb-in
Referenced product #1542 doesn't have a SKU!
NORDBLOC .1 helisel motorlu redüktör
- Performance:
0.16 - 50
- Torque range:
248 - 29,200
Standart motorlar
Asenkron motorlar
- Performance:
0.16 HP - 75 HP
- Global approvals and acceptances
- Efficiency classes: IE1, IE2, IE3, IE4
NORDAC FLEX - SK 200E - Frequency Inverter
Greater flexibility, lower costs
- Power range: 0.25 - 22 kW
- Protection class: IP55, IP66
- Wall or motor mounting
- Maximum flexibility thanks to modular structure
NORDAC PRO - SK 500E - Frekans invertörü
Yüksek işlevsellik, tam güç
- Power range: 0.25 - 160 kW
- Protection class: IP20
Find further information here: