Cranes

Drive solutions for cranes

Cranes are used for the horizontal and vertical movement of loads, i.e. the crane operates in at least two different directions. The drives are electric. Gearboxes with asynchronous motors and frequency converters [Ed P] inverters are used as standard. However, pole-changing asynchronous motors are also still used in parts of the world. Cranes are used in a wide variety of industries. Depending on the industry, the requirements for positioning, start-up and smooth travel for superimposed crane and trolley travel as well as braking processes also increase. Depending on the standard used, this results in the highest demands on the drive systems used. NORD has worldwide experience in the most common standards (Europe: FEM 1.001, FEM 9.511, DIN EN 13135, 15011 and 13001-2; North America: CMAA 70, 74 and ASME-B30.2, B30.3, B30.16, B30.24; India: IS 3177, 4137).

MAXXDRIVE® XC helisel konik dişli redüktörler

Endüstriyel tip redüktörler

  • Performance: 2.0 - 2,850 HP
  • Torque range: 132,800 - 2,301,200 lbf-in
  • 3- and 4-stage
  • High strength precision-made one-piece housing
  • Modular and flexible design for optimum adaptation to your application
  • Low running noise

NORDAC FLEX - SK 200E - Frequency Inverter

Greater flexibility, lower costs

  • Power range: 0.25 - 22 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Maximum flexibility thanks to modular structure

A6035


A6035
  • Download İngilizce
Documentation Details

Find further information here: