TCO

Total Cost of Ownership

NORD's efficient drive solutions offer optimized TCO that significantly reduce operating costs. The modular NORD range of products makes it possible to reduce the number of versions. In addition, specially configured systems facilitate the spare parts management for the corresponding industries.

Cost reductions

IE4 synchronous motors reveal their full potential in applications with a partial load range and low speed ranges. By using IE4 synchronous motors, baggage handling systems can achieve significant cost reductions.

IE4 synchronous motors achieve high cost reductions over their entire service life and a quick break-even point with just a small additional investment.

IE4 means energy efficiency:

  • By meeting the highest efficiency standards
  • Significantly reduces the total cost of ownership
  • High efficiency even in partial and low speed ranges due to PMSM technology High

High-efficiency IE4 motors

The IEC 60034-30 standard defines the efficiency requirements for IE4 motors by way of efficiency data. Correspondingly high levels of efficiency are guaranteed by synchronous motors from NORD DRIVESYSTEMS based on permanent magnet technology. NORD supplies synchronous motors with frame heights from 80 to 100 mm and power ratings up to 5.5 kW.

The use of IE4 synchronous motors minimizes the total service life costs. The NORD IE4 motor achieves a significantly higher efficiency and amortises its acquisition costs in a very short time (ROI).

Standart senkron motorlar

Senkron motorlar

  • Performance: 1.5 HP - 7.5 HP
  • Efficiency class IE4
  • Global approvals and acceptances

NORDAC LINK - SK 250E - Frekans invertörü

Hızlı kurulum, kolay bakım

  • Power range: 0.37 - 7.5 kW
  • Protection class: IP55, IP65
  • Wall mounting
  • Simple installation and maintenance due to full pluggability
  • Free configuration for your application

Find further information here: