Corrosion Protection

Optimal protection for demanding environments

nsd tupH™ is our solution for corrosive ambient conditions. Benefit from the variety of our aluminium gear units, motors and frequency inverters in many fields, e.g. food, chemical, pharmaceutical and marine industries.

Great demands

Cleaning procedures with highly effective wash down agents are constantly being extended and place higher and higher demands on hygienic design and corrosion resistance.

According to the standards for the food, chemical and pharmaceutical industry, intensive, strict wash down and disinfection processes are required.

To prevent cleaning and disinfection agents deteriorating the material, design and coating of machines for such applications have to be smooth and ensure optimum cleanability for manual or automated cleaning cycles.

Geared motors and frequency inverters with smooth surface and nsd tupH surface treatment meet the demands on wear resistance and cleanability.

NORD DRIVESYSTEMS introduced new solutions (regarding materials, treatment and machining) for the surfaces of motors, gear units, and components and offers an endurance kit providing an enormous degree of resistance against acids and alkalis typically used for cleaning in the food, chemical and pharmaceutical industries.

Sealed Surface Conversion System

nsd tupH from NORD DRIVESYSTEMS is the perfect solution for high performance applications and extreme conditions. It is an alternative to multiple coats of paint and stainless steel in highly corrosive environments.

  • Complies with FDA Title 21 DCFR 175.300
  • Easy to clean surfaces
  • Resistant to acids and alkalis (wide pH range)
  • No spreading of corrosion, even after damage
  • No flaking
  • Corrosion-resistant - prevents contact corrosion
  • Free from chromates

This is how it works

While traditional methods use only a superficial coat of paint and may even cover porous areas, the nsd tupH process has a base coat that permanently penetrates the surface of the aluminium, providing a strong base for the surface coating to bond. This combination offers extreme resistance and results in a surface harder than that of an untreated aluminium alloy.

Modern gear units must be robust, compact, powerful, economical and lightweight. The advantage of aluminium is its low weight because weight is a cost factor, especially if the gear unit itself is a load that has to be moved as part of an automated positioning system. For this reason, aluminium alloy has become the preferred material for gear unit housings in many fields.

NORD DRIVESYSTEMS improves many of the optimum properties that an aluminium alloy offers for NORD gear unit housings. The material also has some inherent corrosion resistance and does not need to be additionally protected in all cases. At the very least, aluminium housings conduct heat more efficiently than cast iron. The resulting low operating temperatures have an advantageous effect on the internal gear unit construction and allow a longer service life.

Senkron pürüzsüz motorlar

Senkron motorlar

  • Performance: 1 HP - 3 HP
  • Efficiency class IE4
  • Global approvals and acceptances

NORDAC FLEX - SK 200E - Frequency Inverter

Greater flexibility, lower costs

  • Power range: 0.25 - 22 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Maximum flexibility thanks to modular structure

Find further information here: