Conveyors & Conveying Equipment
Drive solutions for bulk goods conveying
Conveyors differing with regard to the conveying direction (horizontal, vertical, inclining, declining), mass flow, conveyor length, and construction are needed to convey the bulk goods from process step to process step. Reliable and robust drives made by NORD DRIVESYSTEMS ensure an uninterrupted material flow.
NORD DRIVESYSTEMS offers complete drive solutions from a single source
Bộ truyền động bánh răng côn răng xoắn MAXXDRIVE® XC
Bộ truyền động công nghiệp
- Performance:
2.0 - 2,850 HP
- Torque range:
132,800 - 2,301,200 lbf-in
- 3- and 4-stage
- High strength precision-made one-piece housing
- Modular and flexible design for optimum adaptation to your application
- Low running noise
Bộ truyền động bánh răng côn BLOCK
Mạnh mẽ và đã được kiểm chứng
- Performance:
0.16 HP - 268 HP
- Torque range:
1,593 lb-inch - 442,537 lb-in
Động cơ tiêu chuẩn
Các động cơ không đồng bộ
- Performance:
0.16 HP - 75 HP
- Global approvals and acceptances
- Efficiency classes: IE1, IE2, IE3, IE4
NORDAC PRO - SK 500E - Biến tần
Chức năng cao, công suất cao
- Power range: 0.25 - 160 kW
- Protection class: IP20
NORDAC FLEX - SK 200E - Frequency Inverter
Greater flexibility, lower costs
- Power range: 0.25 - 22 kW
- Protection class: IP55, IP66
- Wall or motor mounting
- Maximum flexibility thanks to modular structure
Find further information here: