Steel & Metals

Drive solutions for the steel industry

NORD DRIVESYSTEMS supplies well-thought-out, future-proof solutions for all processes in steel and aluminium plants throughout the world, which cater for current and future requirements. NORD drive technology achieves long lifetimes, even under extremely harsh conditions. Even under extreme electrical and mechanical loads, the systems ensure full performance and reliable operation at all times.

Continuous performance
NORD gear units have a number of features that enable trouble-free operation in the demanding environment of the steel industry - robust, efficient and safe.

Stable value
Due to the harsh environment with alternating loads in combination with high ambient temperatures, classic rolling mill motors are used. Some manufacturers and users still consider the "ring-rib motors" an integral part of a rolling mill. Three-phase motors with horizontal cooling fins have also been successfully operated in various rolling mill areas in recent years. Important in this context: The various loads and required acceleration and braking torques of a roller mill are fully included in the calculations!

In addition, it can happen that a slab blocks and is accelerated by only a few rollers, which overloads the respective drives. The main task of the roller table motors is to decelerate and accelerate the slabs, profiles or pipes on the system. Relatively little power is needed in the transport phases with constant speed. Geared motors in steel mills, especially in the rolling mill, are calculated and selected with a high operating factor based on the acceleration torque due to the high acceleration work and the impact loads.

Động cơ có bộ truyền động bánh răng trụ răng thẳng BLOCK

Hệ thống toàn năng chắc chắn

  • Performance: 0.16 HP - 215 HP
  • Torque range: 89 lb-inch - 230,119 lb-in

Động cơ có bộ truyền động phẳng BLOCK

Thanh mảnh và mạnh mẽ

  • Performance: 0.16 HP - 268 HP
  • Torque range: 974 lb-inch - 885,075 lb-in

Bộ truyền động bánh răng côn BLOCK

Mạnh mẽ và đã được kiểm chứng

  • Performance: 0.16 HP - 268 HP
  • Torque range: 1,593 lb-inch - 442,537 lb-in

Bộ truyền động bánh răng trụ răng thẳng MAXXDRIVE® XC

Bộ truyền động công nghiệp

  • Performance: 2.0 - 8,075 HP
  • Torque range: 132,800 - 2,495,900 lbf-in
  • 2- and 3-stage
  • High strength precision-made one-piece housing
  • Modular and flexible design for optimum adaptation to your application
  • Low running noise

Bộ truyền động bánh răng côn răng xoắn MAXXDRIVE® XC

Bộ truyền động công nghiệp

  • Performance: 2.0 - 2,850 HP
  • Torque range: 132,800 - 2,301,200 lbf-in
  • 3- and 4-stage
  • High strength precision-made one-piece housing
  • Modular and flexible design for optimum adaptation to your application
  • Low running noise

NORDAC FLEX - SK 200E - Frequency Inverter

Greater flexibility, lower costs

  • Power range: 0.25 - 22 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Maximum flexibility thanks to modular structure

Have a look at our video>>:
Application of robust NORD drive technology in the steel mill in Bahrain.

Find further information here: