Fish & Seafood

Durable solutions for seafood processing

Salt and fresh water are a constant factor in fish production and processing. The drive technology must be particularly resistant. With its surface-treated aluminium drive units, NORD offers a powerful, lightweight and cost-effective alternative to stainless steel. The self-draining geared motors and decentralised inverters are easy to clean.

Pürüzsüz yüzeyli motorlar

Asenkron motorlar

  • Performance: 0.16 HP - 3 HP
  • Global approvals and acceptances

NORDAC PRO - SK 500P - Frekans invertörü

Bir ürün, tüm avantajlar

  • Protection class: IP20
  • Power range: 0.25 - 22 kW
  • Protection class: IP20
  • Multi-protocol Ethernet interface
  • USB interface for voltage-free parameterisation
  • Multi-encoder interface for multiple axis operation

Find further information here: