Airport technology

Drive solutions for the airport industry

Whether at the check-in, sorting, high-speed transport or baggage reclaim – NORD DRIVESYSTEMS offers optimum solutions for every application in baggage handling systems. Airports of the future focus on CO2 neutrality. NORD DRIVESYSTEMS is your ideal partner for implementing your objectives.

LogiDrive – The solution for intralogistics and airports

The LogiDrive solution from NORD DRIVESYSTEMS is specially designed for airport applications in the Baggage Handling System (BHS). The geared motor versions are pioneering this application and thus offer an optimum solution. Whether using quiet, fanless, high-efficiency IE5+ motors at the check-in or baggage reclaim – an acoustically sensitive area – NORD DRIVESYSTEMS supports you wherever it counts.

By meeting the highest efficiency standards with standardised synchronous motors and decentralised inverters, LogiDrive significantly reduces the TCO and fulfils your high expectations towards drive technology.

IE5+ senkron motorlar (TENV)

Verimli. Hijyenik. Kompakt

  • Performance: 0.5 HP - 3 HP
  • Protection class: IP69K
  • Efficiency class: IE5+
  • Optionally available with IP69K
  • Worldwide approvals and acceptance
  • Compact and hygienic design
  • Constant high efficiency over the entire adjustment range

NORDAC LINK - SK 250E - Frekans invertörü

Hızlı kurulum, kolay bakım

  • Power range: 0.37 - 7.5 kW
  • Protection class: IP55, IP65
  • Wall mounting
  • Simple installation and maintenance due to full pluggability
  • Free configuration for your application

NORDAC FLEX - SK 200E - Frequency Inverter

Greater flexibility, lower costs

  • Power range: 0.25 - 22 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Maximum flexibility thanks to modular structure

NORDAC PRO - SK 500P - Frekans invertörü

Bir ürün, tüm avantajlar

  • Protection class: IP20
  • Power range: 0.25 - 22 kW
  • Protection class: IP20
  • Multi-protocol Ethernet interface
  • USB interface for voltage-free parameterisation
  • Multi-encoder interface for multiple axis operation

Find further information here: