Meniče frekvencie NORDAC LINK - SK 250E

Rýchla inštalácia, jednoduchá údržba

  • Power range: 0.37 - 7.5 kW
  • Protection class: IP55, IP65
  • Wall mounting
  • Simple installation and maintenance due to full pluggability
  • Free configuration for your application

The NORDAC LINK is the convenient NORD drive solution for flexible decentralised installation. The NORDAC LINK can be freely configured as required and can therefore be adapted to a large variety of applications. The NORDAC LINK can be quickly and simply installed thanks to its high level of pluggability. Commissioning and servicing is quick and simple due to the integrated maintenance switch and local manual control options.

  • Power range: 0.37- 7.5 kW
  • 3-phase 380 - 500 V
  • Protection class: IP55, IP65
  • Flexible decentralised installation
  • Wall-mounted
  • Functional safety

  • 5x Digital In, 2x Digital Out, 2x Analogue In
  • Optional In/Out extension
  • Functional safety: STO, SS1, SLS, SSR, SDI, SOS, SSM and PROFIsafe
  • Ethernet interface can be extended for each option module
  • Encoder interfaces: HTL, CANopen
  • Simple installation and maintenance through complete pluggability, optional maintenance switch and local manual control
  • Parameter structure compatible with all NORD frequency inverters
  • Parameterisation via plug-in control module, NORDCON software tool or app
  • 4 parameter sets can be switched directly online
  • Integrated brake rectifier for motor brake control
  • High precision control through current vector control
  • Motor brake management, lifting gear functionality
  • 4-quadrant operation with integrated brake chopper
  • Energy saving function for partial load range
  • PLC-functionality for drive-related functions
  • V/f control, current vector control in open-loop and closed-loop mode
  • High precision regulation and large overload characteristics for synchronous and asynchronous motors (supplemented from left page)
  • POSICON integrated positioning mode and synchronous operation
  • Integrated line filter

F3025_E3000 - NORDAC LINK Field Distribution System


F3025_E3000 - NORDAC LINK Field Distribution System
  • Download Anglicky
Documentation Details

BU0250 - NORDAC LINK - SK 250E-FDS - Manual


BU0250 - NORDAC LINK - SK 250E-FDS - Manual
  • Download Anglicky
Documentation Details

NORD CON

NORD CON

BU0250 - NORDAC LINK - SK 250E-FDS - Manual


BU0250 - NORDAC LINK - SK 250E-FDS - Manual
  • Download Anglicky
Documentation Details

TI 19551580-83 - Techical Information / Datasheet Kabel IG-IGx1P (OE-IG-A8F straight)


TI 19551580-83 - Techical Information / Datasheet Kabel IG-IGx1P (OE-IG-A8F straight)
  • Download Anglicky
Documentation Details

TI 275271006 - IO Extention SK CU4-IOE Data Sheet


TI 275271006 - IO Extention SK CU4-IOE Data Sheet
  • Download Anglicky
Documentation Details

TI 275271007 - IO Extension SK CU4-IOE2


TI 275271007 - IO Extension SK CU4-IOE2
  • Download Anglicky
Documentation Details

TI 275271014 - External Bus Interface SK CU4-PNS


TI 275271014 - External Bus Interface SK CU4-PNS
  • Download Anglicky
Documentation Details

TI 275271506 - Data Sheet IO Extension SK CU4-IOE-C


TI 275271506 - Data Sheet IO Extension SK CU4-IOE-C
  • Download Anglicky
Documentation Details

TI 275271507 - IO Extension SK CU4-IOE2-C


TI 275271507 - IO Extension SK CU4-IOE2-C
  • Download Anglicky
Documentation Details

TI 275274280 - Tech. Information / Data sheet SK CE-HQ2-K-BRW5-OE-2UL


TI 275274280 - Tech. Information / Data sheet SK CE-HQ2-K-BRW5-OE-2UL
  • Download Anglicky
Documentation Details

TI 275274281 - Tech. Information / Data sheet SK CE-HQ2-K-BRW5-OE-3UL


TI 275274281 - Tech. Information / Data sheet SK CE-HQ2-K-BRW5-OE-3UL
  • Download Anglicky
Documentation Details

TI 275274805- 808 - Technical Information / Datasheet SC H4S2.5 HQ8SPM OE25A4 xxx UL


TI 275274805- 808 - Technical Information / Datasheet SC H4S2.5 HQ8SPM OE25A4 xxx UL
  • Download Anglicky
Documentation Details

TI 275274810- 813 - Technical Information / Datasheet SC H4S2.5 HQ8SPM H10E1SMF xxx


TI 275274810- 813 - Technical Information / Datasheet SC H4S2.5 HQ8SPM H10E1SMF xxx
  • Download Anglicky
Documentation Details

TI 275274825- 828 - Technical Information / Datasheet SC H4S2.5 HQ8SPM OE32A4 xxx UL


TI 275274825- 828 - Technical Information / Datasheet SC H4S2.5 HQ8SPM OE32A4 xxx UL
  • Download Anglicky
Documentation Details

TI 275274830- 833 - Technical Information / Datasheet SC H4S2.5 HQ8SPM OE32A5 xxx UL


TI 275274830- 833 - Technical Information / Datasheet SC H4S2.5 HQ8SPM OE32A5 xxx UL
  • Download Anglicky
Documentation Details

TI 275274835- 838 - Technical Information / Datasheet SC H4S4 HQ8SPM OE32A6 xxx UL


TI 275274835- 838 - Technical Information / Datasheet SC H4S4 HQ8SPM OE32A6 xxx UL
  • Download Anglicky
Documentation Details

TI 275274881 - Tech. Information / Data sheet SK CE-HQ2-K-BRW5-OE-2_0M


TI 275274881 - Tech. Information / Data sheet SK CE-HQ2-K-BRW5-OE-2_0M
  • Download Anglicky
Documentation Details

TI 278281070 - Chassis Braking Resistor SK BRW5-1-300-225


TI 278281070 - Chassis Braking Resistor SK BRW5-1-300-225
  • Download Anglicky
Documentation Details

TI 278281071 - Chassis Braking Resistor SK BRW5-2-150-450


TI 278281071 - Chassis Braking Resistor SK BRW5-2-150-450
  • Download Anglicky
Documentation Details

TI 80_0020 - Technical Information - Climate Classes


TI 80_0020 - Technical Information - Climate Classes
  • Download Anglicky
Documentation Details

TI_19551584-87 - Technical Information/ Datasheet cable IG-IGx1P (OE-IG-A8F angled)


TI_19551584-87 - Technical Information/ Datasheet cable IG-IGx1P (OE-IG-A8F angled)
  • Download Anglicky
Documentation Details

TI_275274240- 242 - Technical Information / Datasheet SC P4GA14 HQ4SPF OE xxx UL


TI_275274240- 242 - Technical Information / Datasheet SC P4GA14 HQ4SPF OE xxx UL
  • Download Anglicky
Documentation Details

TI_275274246- 247 - Technical Information / Datasheet SC H4GA12 HQ42SPF OE xxx UL


TI_275274246- 247 - Technical Information / Datasheet SC H4GA12 HQ42SPF OE xxx UL
  • Download Anglicky
Documentation Details

TI_275274251- 252 - Technical Information / Datasheet SC P4GA12 HQ4SPM HQ4SPF xxx UL


TI_275274251- 252 - Technical Information / Datasheet SC P4GA12 HQ4SPM HQ4SPF xxx UL
  • Download Anglicky
Documentation Details

TI_275274256- 257 - Technical Information / Datasheet SC H4GA12 HQ42SPM HQ42SPF xxx UL


TI_275274256- 257 - Technical Information / Datasheet SC H4GA12 HQ42SPM HQ42SPF xxx UL
  • Download Anglicky
Documentation Details

TI_275274645-647 - Technical Information / Datasheet SC S5Y0.25 M12-A5SMM M12-A8SMF xxx


TI_275274645-647 - Technical Information / Datasheet SC S5Y0.25 M12-A5SMM M12-A8SMF xxx
  • Download Anglicky
Documentation Details

TI_275274675- 677 - Technical Information / Datasheet SC S4Y0.34 M12-B4SMM M12-A8SMF xxx


TI_275274675- 677 - Technical Information / Datasheet SC S4Y0.34 M12-B4SMM M12-A8SMF xxx
  • Download Anglicky
Documentation Details

TI_275274800- 803 - Technical Information / Datasheet SC H4S2.5 HQ8SPM OE20A4 xxx UL


TI_275274800- 803 - Technical Information / Datasheet SC H4S2.5 HQ8SPM OE20A4 xxx UL
  • Download Anglicky
Documentation Details

TI_275274839-843 - Technical Information / Datasheet SC P4G2.5 HQ4SPF OE xxx


TI_275274839-843 - Technical Information / Datasheet SC P4G2.5 HQ4SPF OE xxx
  • Download Anglicky
Documentation Details

TI_275274845- 848 - Techical Information / Datasheet SC H4G4 HQ42SPF OE xxx


TI_275274845- 848 - Techical Information / Datasheet SC H4G4 HQ42SPF OE xxx
  • Download Anglicky
Documentation Details

TI_275274850- 853+885-889 - Techical Information / Datasheet SC P4G4 HQ4SPM HQ4SPF xxx


TI_275274850- 853+885-889 - Techical Information / Datasheet SC P4G4 HQ4SPM HQ4SPF xxx
  • Download Anglicky
Documentation Details

TI_275274855- 858 - Techical Information / Datasheet SC H4G4 HQ42SPM HQ42SPF xxx


TI_275274855- 858 - Techical Information / Datasheet SC H4G4 HQ42SPM HQ42SPF xxx
  • Download Anglicky
Documentation Details

TI_275274865-868 - Technical Information / Datasheet SC S5Y0.25 M12-A5SMM OEF xxx


TI_275274865-868 - Technical Information / Datasheet SC S5Y0.25 M12-A5SMM OEF xxx
  • Download Anglicky
Documentation Details

TI_275274874- 879 - Technical Information / Datasheet SC S5Y0.25 M12-A5SMM M12-A5SMF xxx


TI_275274874- 879 - Technical Information / Datasheet SC S5Y0.25 M12-A5SMM M12-A5SMF xxx
  • Download Anglicky
Documentation Details

TI_275274890- 893 - Technical Information / Datasheet SK CE-A5F-AGC-A5F-xxM


TI_275274890- 893 - Technical Information / Datasheet SK CE-A5F-AGC-A5F-xxM
  • Download Anglicky
Documentation Details

TI_275274895- 898 - Technical Information / Datasheet SK CE-B4M-IGC-B5F-xxM


TI_275274895- 898 - Technical Information / Datasheet SK CE-B4M-IGC-B5F-xxM
  • Download Anglicky
Documentation Details

AS0309 - Integrated Relay Board


AS0309 - Integrated Relay Board
  • Download Anglicky
Documentation Details

F3025_E3000 - NORDAC LINK Field Distribution System


F3025_E3000 - NORDAC LINK Field Distribution System
  • Download Anglicky
Documentation Details

C020028_SK2x5E-FDS - EAC Certificate of conformity for frequeny inverter - NORDAC LINK SK 2x5E FDS


C020028_SK2x5E-FDS - EAC Certificate of conformity for frequeny inverter - NORDAC LINK SK 2x5E FDS
  • Download Anglicky
Documentation Details

C310701_CE - Declaration of Conformity - SK 250E-FDS ...


C310701_CE - Declaration of Conformity - SK 250E-FDS ...
  • Download Anglicky
Documentation Details

C310901_CE - Declaration of Conformity SK TIE5-BT-Stick.


C310901_CE - Declaration of Conformity SK TIE5-BT-Stick.
  • Download Anglicky
Documentation Details

C312900 - Declaration of conformity for frequency inverter NORDAC LINK SK 250E - Australia - ACMA |


C312900 - Declaration of conformity for frequency inverter NORDAC LINK SK 250E - Australia - ACMA |
  • Download Anglicky
Documentation Details

C330704_Safety - Certificate for Frequency Inverter with safety switch off - SK 2x0E-FDS


C330704_Safety - Certificate for Frequency Inverter with safety switch off - SK 2x0E-FDS
  • Download Anglicky
Documentation Details

C330706_Safety - Certificate for Failsafe I/O module - SK CU4-PROFIsafe


C330706_Safety - Certificate for Failsafe I/O module - SK CU4-PROFIsafe
  • Download Anglicky
Documentation Details