Weighing & Dosing Systems
Drive solutions for weighing and metering in the bulk goods industry
Before reaching the next process step, the bulk goods are usually metered (and weighed) to ensure the correct amount is added to the process. NORD drives can be controlled individually to intelligently adjust the mass flow - for precise, dynamic bulk goods infeed control.
UNICASE kužeľočelné elektroprevodovky
Výkonné a osvedčené
- Performance:
0.16 HP - 268 HP
- Torque range:
1,593 lb-inch - 442,537 lb-in
UNICASE Ploché elektroprevodovky
Štíhle a výkonné
- Performance:
0.16 HP - 268 HP
- Torque range:
974 lb-inch - 885,075 lb-in
UNICASE čelné elektroprevodovky
Robustný všestranný pomocník
- Performance:
0.16 HP - 215 HP
- Torque range:
89 lb-inch - 230,119 lb-in
Referenced product #1542 doesn't have a SKU!
NORDBLOC .1 Čelné prevodovky
- Performance:
0.16 - 50
- Torque range:
248 - 29,200
Štandardné motory
Asynchrónne motory
- Performance:
0.16 HP - 75 HP
- Global approvals and acceptances
- Efficiency classes: IE1, IE2, IE3, IE4
NORDAC FLEX - SK 200E - Frekvenčný menič
Väčšia flexibilita, nižšie náklady
- Power range: 0.25 - 22 kW
- Protection class: IP55, IP66
- Wall or motor mounting
- Maximum flexibility thanks to modular structure
NORDAC PRO - SK 500E - menič frekvencie
Vysoká funkčnosť, plný výkon
- Power range: 0.25 - 160 kW
- Protection class: IP20
Find further information here: