Meat & Poultry

Reliable drive technology for meat production

In the meat processing industry, product reliability and hygienic design of the drive technology are essential. The meat production must be faultless from farm to fork. Animal welfare has absolute priority. Further processing of the highly perishable goods requires strict hygiene guidelines that protect consumers but bring the used equipment to its performance limits. With its nsd tupH corrosion-resistant surface treatment, NORD DRIVESYSTEMS provides an economical alternative to stainless steel that has a comparable performance.

Hladké motory

Asynchrónne motory

  • Performance: 0.16 HP - 3 HP
  • Global approvals and acceptances

NORDAC PRO - SK 500P - Frekvenčný menič

Jediný produkt s mnohými výhodami

  • Protection class: IP20
  • Power range: 0.25 - 22 kW
  • Protection class: IP20
  • Multi-protocol Ethernet interface
  • USB interface for voltage-free parameterisation
  • Multi-encoder interface for multiple axis operation

Meniče frekvencie NORDAC BASE - SK 180E

Kompaktný pohon, najdôležitejšie funkcie pohonu

  • Power range: 0.25 – 2.2 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting

Find further information here: