News –
Distributed Control Motor Soft Starters
Eliminate uncontrolled starting and mechanical strain on your drive components with the SK135E/SK175E soft start drive family.
Waunakee, WI, 2015-12-17
The starters are designed to be used in a distributed control system and can be mounted directly on the motor or near the motor.
AC Motors that are connected directly to their power source exhibit heightened power consumption during starting and stopping and can demand up to seven times of the rated motor current irrespective of load. This can create irregular starting and shut down behaviors as well as unnecessary strain on all components involved.
NORD has created a simple and economical solution to these unnecessary risks associated with running electric motors as your primary mover. The SK135E/SK175E regulates the three major functions of a motor starter and controls them in order to protect your equipment and what you are moving while saving you money in the process.
The product series consists of a basic model; the SK135E and an enhanced model; the SK175E that have either ASi or Profibus DP onboard networking.
SK 135E - Basic Functions:
• 2x digital input & 2x digital output
• 4x DIP switches
• Up to 4 configurable potentiometers
• RS 232 diagnostic interface via RJ12
• EMC Line Filter
• Temperature sensor input (TF+/TF-)
• Electromechanical motor brake control
• Motor overload protection
• Diagnostic LED’s
• Flux Monitoring (minimum current)
• Mains, motor phase & minimum current monitoring
• Automatic phase sequence detection
• On motor or close to motor mounting
SK175E - Additional Functions:
• Onboard networking ASi or Profibus DP
• 2 additional digital inputs