Electronic drive technology

Frequency inverters and motor starters

Frequency inverters and motor starters from NORD DRIVESYSTEMS are available as centralized solutions for control cabinet installation or as decentralized versions for use on the application. A versatile offering ensures you have the best solution for your application.

NORD's innovative drive technology range

NORD's innovative drive technology range can be configured to match almost all applications. As a drives applications expert, NORD cooperates with customers all over the world to provide solutions that are perfectly matched to their requirements. Scalable functions are available for every drive application. NORD DRIVESYSTEMS has years of experience offering its global customers AC vector drives for control cabinet installation as well as distributed drive technology.

NORD drive solutions offer customers a high degree of performance and safety, regardless of whether the AC vector drive is installed in the control cabinet or as a distributed drive system.

NORD's cabinent mount and distributed control drive electronics are both characterized by their scalable functionality, ease of installation, and high precision regulation. The PLC integrated in the NORD distributed drives enables the customer to design modular and autonomous production systems. The NORD CON tools simplify the entire installation process and allow for easy adjustment and operation of the technology. With optimized cabling, users can save system costs. Our drive solutions are designed for operation with asynchronous and synchronous motors.

  • alt
  • alt
  • NORD application engineers ensure that things keep moving in over 100 industries

    more
  • Your Drive Solution Supplier

    more

A Modular System – Many Advantages

Thanks to its scalable functions, NORD's modular system can be perfectly matched for every drive task. Our drive electronics support all common bus systems and communicate with all controllers. The POSICON positioning control offers the user an integrated positioning and synchronisation mode. Functional safety is integrated thanks to STO and SS1. NORD AC vector drives also offer integrated brake rectifiers for motor brake control. An energy saving function for partial load operation as well as operating and parameter set-up tools plus a simple parameter structure complete the possibilities of our modular system.

NORDCON APP

Dashboard-based visualization for drive monitoring and fault diagnosis, Parameterization with Help function and rapid access to parameters, Oscilloscope function

learn more

Electronic drive technology

Frequency inverters and motor starters from NORD
Our electronic drive technology can be flexibly adapted to any application. It is also quick to install, easy to operate and is compatible with all common bus systems and controllers.

NORD frequency inverters and motor starters are ideal both for centralized operation in a control cabinet as well as for decentralized, fully integrated use directly on the motor. The inverters are Industry 4.0 ready, can be networked and with the internal PLC enable pre-processing of internal status data or data from externally connected sensors. This enables remote status monitoring.

Reasons for buying NORD frequency inverters

  • Flexibility
  • Our inverters communicate via all common bus systems and can be simply integrated into any system design. Their functions and options can be customized and integrated into almost any system or machine.
  • Safety
    The frequency inverters provide extensive integrated safety and monitoring functions.
  • Global
    As a NORD customer you benefit from a wide range of services, e.g. global support for planning and commissioning of your system as well as sales partners on all continents.

Our frequency inverters: Intelligent and easy to connect
Frequency inverters from NORD DRIVESYSTEMS are equipped with powerful processors and provide optimum control precision. Integration of the inverter into various control systems is guaranteed by a wide variety of different communication interfaces.

A great advantage for process quality is the intelligence of the systems: With the aid of the integrated PLC, the inverters can respond autonomously to changes and remedy issues independently from the system controller.

See how our frequency inverters enable the efficient operation of filter systems for the beverage industry:
More information

NORD motor starters: Quick and robust starting assistance
Freely configurable and simple to install: Our NORDAC motor starters. These systems enable fully electronic, wear-free starting and are equipped with a reversing function. Motor starters from the NORDAC START series are equipped with extensive safety devices, e.g. internal motor protection and a brake rectifier to control the motor brake. Installation of a motor protection switch is therefore eliminated.

Thanks to their built-in potentiometer, NORDAC START motor starters can be rapidly commissioned and are also equipped with a DIP switch for configuration.

Our motor starters from the NORDAC LINK series can be integrated into various field bus systems. Within the NORDAC LINK family we also offer a corresponding frequency inverter with integrated PLC, which optimally provides functions close to the drive.

Would you like to find out more about NORDAC LINK motor starters?
Click here