NEW

IE5+ synchronous motors (TEFC)

Efficient and Compact

  • Performance: 0.5 HP - 5.00 HP
  • The next level of energy efficiency: IE5+
  • Worldwide approvals and acceptance
  • Compact design
  • Constant torque and efficiency over a wide speed range

The new generation of NORD® IE5+ synchronous motors is manufactured in-house for use in intralogistics as well as in the food and beverage industry. Our motors feature a compact and hygienic design in a very small space and thus ensure high corrosion resistance and easy cleaning. The permanent magnet synchronous motor (PMSM) is optionally available in IP69K. The motor-integrated encoder is standard, an integrated mechanical brake is optional. By using the motor, the number of variants and operating costs are reduced. It is compatible with all gear units and variable frequency drives from the NORD® modular products.

  • Optionally available with IP69K
  • Worldwide approvals and acceptance
  • Flexible motor mounting: Direct mounting, NEMA, IEC
  • Constant high efficiency over then entire adjustment range