Single-phase motors

Asynchronous motors

  • Performance: 0.16 HP - 2 HP
  • Efficiency class IE2
  • Global approvals and acceptances
  • EST2 series with efficiency class IE2

Single-phase motors are equipped with starting and operating capacitors, and are used as an economic solution for simple requirements. The motors are developed and produced at NORD®’s own production facilities and available as single-phase motors with operating an starting capacitor.