There are currently no products in your cart.
Download Profinet files here. | ZIP (61 KB)
EtherNet / IP is an open communication profile for industrial automation systems that uses the basic technology of Ethernet TCP / IP and the application protocol CIP (Common Industrial Protocol). The system is based on the OSI model (Open Systems Interconnection Model = reference model for network protocol as layer architecture). The EtherNet / IP adaptation to the CIP technology takes place in the three upper layers (5 ... 7) and the CIP adaptation to the EtherNet / IP technology in the four lower layers (1 ... 4).
Download Ethernet/IP files here. | ZIP (11 KB)
POWERLINK is a real-time Ethernet for the transmission of real-time data in the microsecond range. The focus of POWERLINK is on the transfer of process data in automation systems. The Ethernet connection uses layers 2 (data transmission) and 7 (application layer) of the OSI model (Open Systems Interconnection Model = reference model for network protocols as layer architecture, ISO 11898). POWERLINK integrates the CANopen profiles in layer 7 of the OSI model.
Download Ethernet Powerlink files here. | ZIP (305 KB)
Download EtherCAT files here. | ZIP (243 KB)
NORDAC LINK field distributor
NORDAC FLEX SK 200E decentralized frequency inverter
NORDAC PRO SK 500E control cabinet frequency inverter