Maxxdrive
Find the product to fit your application!
Modular system for more flexibility
- Leistungen: 1,5 - 4.000 kW
- Drehmoment: 15.000 - 260.000 Nm
- Leistungen: 1,5 - 6.000 kW
- Drehmoment: 15.000 - 282.000 Nm
MAXXDRIVE® Right-Angle Gear Units
- Power Ranges: 2.0 – 2,850 HP
- Torque: 132,800 – 2,301,200 lbf-in
MAXXDRIVE® Parallel Gear Units
- Power Ranges: 2.0 – 8,075 HP
- Torque: 132,800 – 2,495,900 lbf-in