News –
Intelligent drive systems for digitalised production
NORD DRIVESYSTEM’s wide-ranging expertise regarding drive solutions spans from products to business processes. Thus, drive solutions from NORD offer an ideal basis for the digitalisation of production.

Bargteheide, 2017-09-14
NORD provides its customers with real Industry 4.0 drives. These drive systems offer integrated intelligence and a freely configurable PLC which reduces the load on the higher level control system. They also work with all common bus systems. Together, these features help to determine the status data of the drive and thus enable predictive maintenance. The state of the bearings, oil change intervals and vibration data can be monitored and evaluated. In addition, drive solutions from NORD DRIVESYSTEMS can be networked and functions and configurations are scalable. The networked drives communicate their status data via the control system or beyond it into the Cloud. Being stored in the Cloud, the data are available worldwide. Thus, the data collected can be used to determine the maintenance condition, for instance.