News –
Expansion of the NORD production facility in Aurich
In the past year the production and storage areas in Aurich were expanded and a new assembly line was commissioned.

Bargteheide, 2020-03-16
Since the beginning of the 1980s NORD DRIVESYSTEMS has been producing electronic drive technology in Aurich, Lower Saxony. Through the years, the production areas have been expanded continuously due to the ever-expanding portfolio. Launching the NORDAC LINK field distributor in the past year also required a capacity upgrade. For the production of the new series a new assembly line was commissioned. Additionally, the production area was expanded by 400 square metres and the storage area by 1,000 square metres. In this way, NORD has satisfied the increase in demand for its convenient drive solution for flexible, decentralised installation.
NORD DRIVESYSTEMS now employs 130 people and produces more than 100,000 units per year at its 5,000 m2 Aurich site. The range includes electronic drive technology up to 160 kW (inverters, motor starters and electronics).