News –
Drives for process technology applications
At the ACHEMA exhibition in Frankfurt, Germany, NORD DRIVESYSTEMS will present distributed drive concepts that meet the typical demands of the process industry. Variable-speed drives with IP66/IP69K ingress protection are suitable for applications that require regular cleaning with high-pressure steam jets.

Bargteheide, 2015-04-23
All components are manufactured in-house: gearboxes, smooth-surface motors, and frequency inverters. The nsd tupH anti-corrosion treatment – developed by NORD and FDA-certified (Title 21 CFR 175.300) – gives the aluminium housings a smooth and durable surface. Even blows and scratches do not impair the corrosion resistance. Since no coating is applied but the surface itself is hardened, there can be no pollution of products or process media as for instance with chipping paint.
NORD DRIVESYSTEMS at the ACHEMA exhibition
Frankfurt/Main, Germany, 15–19 June, 2015
Hall 5, Stand D18