nsd tupH
Sealed Surface Conversion System
Products treated with nsd tupH are ideal for extreme ambient conditions and hygiene requirements.
nsd tupH Sealed Surface Conversion System
NORD DRIVESYSTEMS now has an answer for the requirements of drive technology for extreme environment conditions in the variety of products with which you are familiar for standard geared motors – however, with the resistance of stainless steel and an outstanding price/performance ratio. The aluminium surface is coated with a special process to make it extremely durable. Together with a special sealing process, this layer is up to 7 times harder than the basic aluminium material and up to 1000 times harder than paints and lacquers – and so has very low wear characteristics. It therefore provides unique protection against corrosion, as it is not a paint layer which can detach or flake off.
nsd tupH for the food industry
- Complies with FDA Title 21 CFR 175.300
- Extensive tests have been performed with a wide range of cleaning agents
Advantages of nsd tupH
- Corrosion-resistant and prevents contact corrosion
- Easy to clean surfaces
- Resistant to acids and alkalis (entire PH range)
- No penetration of corrosion, even if damaged
- No flaking
- Cost effective alternative to stainless steel
- Lighter than stainless steel
nsd tupH for extreme operatingand ambient conditions
- Chemical cleaning (washdown entire PH range)
- High ambient humidity
- Offshore and coastal areas
- Food and beverage industry
- Car wash equipment
- Dairies
- Pharmaceutical industry
- Water and sewage plants
Tests performed on surface‑treated aluminiumhousing components
- ASTM D714 Blistering
- ASTM D610-08 Corrosion
- ASTM D1654-08 Scratches
- ASTM B117-09 Salt spray test
- ASTM D3170 Gravelometer Test
- DIN EN ISO 9227 Salt mist spray test
- DIN EN ISO 2409 Cross cut test
nsd tupH Sealed Surface Conversion System
- Surface treatment
- No detachment possible
- Corrosion-resistant - just like stainless steel
- No flaking
- No corrosion penetration
- Complies with FDA Title 21 CFR 175.300
Products treated with NSD Tuph areideal for extreme ambient conditions and hygienerequirements.
Products available with nsd tupH
The advantages at a glance | Paint | Nickel and nickel-Teflon coating | Stainless steel | nsd tupH |
No flaking of coatings | –– | –– | ++ | ++ |
No coating | –– | –– | ++ | ++ |
Corrosion resistant | + | + | ++ | ++ |
Costs | + | + | –– | + |
Weight | ++ | ++ | –– | ++ |
Available product range | + | + | –– | + |
Non uniform coating | –– | – | ++ | ++ |
Thermal conductivity | + | + | –– | + |
Scratch resistance | –– | –– | ++ | + |