Warehouse logistics

Dynamic drive solutions for warehouse logistics

Automated storage systems place great demands on drives in the horizontal and vertical conveyor technology. With our drive system solutions, you are able to perfectly meet these demands and operate as economically and reliably as possible at the same time.

High availability and dynamics, intelligence, system expertise, and compliance with demanding safety criteria while at the same time reducing the number of versions: NORD DRIVESYSTEMS provides you with customised and easy-to-operate system solutions to ensure all of this.

NORDAC FLEX - SK 200E - 인버터

효율성 향상, 비용 절감

  • Power range: 0.25 - 22 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Maximum flexibility thanks to modular structure

NORDAC LINK - SK 155E - 모터 스타터

간편한 설치, 부드러운 시동

  • Power range: 0.06 - 3.0 kW
  • Protection class: IP65
  • Wall mounting
  • Simple installation and maintenance due to full pluggability
  • Free configuration for your application

NORDAC LINK - SK 250E - 인버터

빠른 설치, 간편한 유지보수

  • Power range: 0.37 - 7.5 kW
  • Protection class: IP55, IP65
  • Wall mounting
  • Simple installation and maintenance due to full pluggability
  • Free configuration for your application

NORDAC START - SK 135E - 모터 스타터

소형의 구동 장치, 부드러운 시동

  • Power range: 0.25 – 7.5 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting

Find further information here: