Loading/Unloading Systems

Drive solutions for loading and unloading in the bulk goods industry

Ships, trains and lorries must be loaded and unloaded for global bulk goods transport. Reliable NORD drives make sure this is done quickly and safely. We offer all drives from a single source (geared motors, industrial gear units, planetary gearboxes), high system availability, optimally matched components (gear unit, motor, frequency inverter, brakes), and customised engineering.

NORD DRIVESYSTEMS offers complete drive solutions from a single source

MAXXDRIVE® XC 헬리컬 베벨 기어 유닛

산업용 기어 유닛

  • Performance: 2.0 - 2,850 HP
  • Torque range: 132,800 - 2,301,200 lbf-in
  • 3- and 4-stage
  • High strength precision-made one-piece housing
  • Modular and flexible design for optimum adaptation to your application
  • Low running noise

MAXXDRIVE® XC 헬리컬 기어 유닛

산업용 기어 유닛

  • Performance: 2.0 - 8,075 HP
  • Torque range: 132,800 - 2,495,900 lbf-in
  • 2- and 3-stage
  • High strength precision-made one-piece housing
  • Modular and flexible design for optimum adaptation to your application
  • Low running noise

유니케이스 페러렐 샤프트 기어드모터

슬림형, 강력한 성능

  • Performance: 0.16 HP - 268 HP
  • Torque range: 974 lb-inch - 885,075 lb-in

표준 엔진

비동기 모터

  • Performance: 0.16 HP - 75 HP
  • Global approvals and acceptances
  • Efficiency classes: IE1, IE2, IE3, IE4

NORDAC FLEX - SK 200E - 인버터

효율성 향상, 비용 절감

  • Power range: 0.25 - 22 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Maximum flexibility thanks to modular structure

Harbour Logistics WISCO

중공업분야에서 사용되는 드라이브 시스템

철강 대기업 WISCO는 2012 년부터 동중국 해에 철광석을위한 대규모 새로운 환적 항구를 운영하고 있습니다. 포트의 로딩 장비는 NORD 기어드 모터에 의해 이동됩니다.

Find further information here: