LogiDrive

Energy efficient, standardised, service friendly

The LogiDrive solution from NORD DRIVESYSTEMS reduces planning and commissioning effort:

  • NORD inverters for intralogistics and airport applications can control both synchronous and asynchronous motors.
  • Simple planning with identical housing dimensions for synchronous and asynchronous motors
  • The use of IE4 synchronous motors minimizes the total service life costs. The NORD IE4 motor achieves a significantly higher efficiency and amortises its acquisition costs in a very short time (ROI).

Version reduction with the NORD modular system

Using the NORD modular system makes it possible to keep the number of versions low. The operator can reduce the total cost of ownership because there are fewer versions.

The field distributor NORDAC LINK (SK 250E)

  • Internal brake resistor
  • External 24V power supply unit to supply the control board. This means the same potential for all drives. Even without 400V AC mains voltage, the drives can be addressed via the bus, as the control card remains active through 24V DC.
  • Decentralised installation
  • Plug-in EEPROM Data can be transferred if service is required.

The IE4 drive - energy-efficient

The use of IE4 synchronous motors minimizes the total service life costs. The NORD IE4 motor achieves a significantly higher efficiency and amortises its acquisition costs in a very short time (ROI). A mounted version is also available as an alternative.

Energy-efficient

  • By meeting the highest efficiency standards
  • Significantly reduces the total cost of ownership
  • High efficiency even in partial and low speed ranges due to PMSM technology

Reduction of versions

  • Standardisation of geared motor versions specially tailored to intralogistics and airport technology
  • Easy Engineering
  • Easy Selection
  • Large speed range through inverter technology

Easy to service and maintain

  • Considerable reduction of spare part stock for the project
  • Service friendly through plug-and-play technology
  • Compact, space-saving design
  • 25% less weight due to “lightweight” aluminium housing
  • Components can be replaced individually

Global presence

  • NORD DRIVESYSTEMS is represented in 52 countries worldwide
  • Global network for production, assembly, service and sales

NORDAC LINK - SK 250E - 인버터

빠른 설치, 간편한 유지보수

  • Power range: 0.37 - 7.5 kW
  • Protection class: IP55, IP65
  • Wall mounting
  • Simple installation and maintenance due to full pluggability
  • Free configuration for your application

동기식 스탠다드 모터

동기 모터

  • Performance: 1.5 HP - 7.5 HP
  • Efficiency class IE4
  • Global approvals and acceptances

BCS Group

호주에서 가장 빠른 택배 분류 시설

BCS 그룹은 공항과 항공사에 완벽한 솔루션을 제공합니다. Toll IPEC가 멜버른에 새로운화물 분류 공장을 건설하여 택배 용량을 확장하기를 원했을 때 계약이 BCS에 수주되었습니다. BCS는 NORD에 약 1,000 개의 베벨 기어드 모터에 분산 형 인버터를 공급하도록 의뢰했습니다.

Chronopost

해운 물류회사에 사용되는 드라이브시스템

프랑스 해운 회사 인 Chronopost의 소포 센터는 하루에 약 170,000 개의 소포를 처리합니다. Budde Fördertechnik GmbH의 수많은 벨트 컨베이어는 13,000m² 단지를 통해 소포를 안정적으로 운송하는 데 사용됩니다. 약 1,100 개의 분산 형 NORD 드라이브로 이동합니다.

Logan Teleflex

공항에서 사용되는 드라이브시스템

Daifuku Airport Technologies의 자회사 인 Logan Teleflex는 공항 수하물 처리 시스템을위한 국제 솔루션 제공 업체입니다. 미국 프로젝트의 경우이 회사는 분산 제어 솔루션이 필요했습니다. NORD는이 프로젝트를 위해 기어드 모터와 주파수 인버터로 구성된 100 개의 드라이브 솔루션을 제공했습니다.

Hamburg Airport

함부르크의 공항에서 사용되는 드라이브 시스템

함부르크 공항의 수하물 컨베이어 시스템은 시간당 8,700 개의 수하물을 처리하고 분류 할 수 있습니다. 원활한 수하물 처리 프로세스를 보장하려면 지능적이고 강력하며 매우 유연한 드라이브 기술이 필요합니다. NORD는이 기술의 공급자입니다.

Find further information here: