Loading/Unloading Systems
Drive solutions for loading and unloading in the bulk goods industry
Ships, trains and lorries must be loaded and unloaded for global bulk goods transport. Reliable NORD drives make sure this is done quickly and safely. We offer all drives from a single source (geared motors, industrial gear units, planetary gearboxes), high system availability, optimally matched components (gear unit, motor, frequency inverter, brakes), and customised engineering.
NORD DRIVESYSTEMS offers complete drive solutions from a single source
Циліндро-конічні редуктори MAXXDRIVE® XC
Індустріальні редуктори
- Performance:
2.0 - 2,850 HP
- Torque range:
132,800 - 2,301,200 lbf-in
- 3- and 4-stage
- High strength precision-made one-piece housing
- Modular and flexible design for optimum adaptation to your application
- Low running noise
Циліндричні редуктори MAXXDRIVE® XC
Індустріальні редуктори
- Performance:
2.0 - 8,075 HP
- Torque range:
132,800 - 2,495,900 lbf-in
- 2- and 3-stage
- High strength precision-made one-piece housing
- Modular and flexible design for optimum adaptation to your application
- Low running noise
Конічні мотор-редуктори BLOCK
Потужні і надійні
- Performance:
0.16 HP - 268 HP
- Torque range:
1,593 lb-inch - 442,537 lb-in
Плоскі мотор-редуктори BLOCK
Тонкі й потужні
- Performance:
0.16 HP - 268 HP
- Torque range:
974 lb-inch - 885,075 lb-in
Стандартні двигуни
Асинхронні двигуни
- Performance:
0.16 HP - 75 HP
- Global approvals and acceptances
- Efficiency classes: IE1, IE2, IE3, IE4
NORDAC PRO - SK 500E - Перетворювач частоти
Висока функціональність, повна продуктивність
- Power range: 0.25 - 160 kW
- Protection class: IP20
NORDAC FLEX - SK 200E - Перетворювач частоти
Більше можливостей, менше витрат
- Power range: 0.25 - 22 kW
- Protection class: IP55, IP66
- Wall or motor mounting
- Maximum flexibility thanks to modular structure
Find further information here: