Geared motors
From the food industry to logistics
- Power range: 0.35–3.0 kW
- Extremely high efficiency
- Compact wash-down design
- Minimizing the maintenance effort
- System solution for simple implementation and plug & play
- Power ranges: 0.12 - 200 kW
- Torque: 180 - 50,000 Nm
- Power ranges: 0.12 - 160 kW
- Torque: 10 - 26,000 Nm
- Power ranges: 0.12 - 200 kW
- Torque: 110 - 100,000 Nm
- Power ranges: 0.12 -15 kW
- Torque: 30 - 2,800 Nm