Inverters for control cabinet installation
We have developed the NORDAC PRO family of frequency inverters especially for installation in control cabinets. These inverters are equally suitable for operating synchronous and asynchronous motors and meet all conceivable customer requirements thanks to a wide range of options.
Our inverters for control cabinet installation have a power range from 0.25 to 160 kW and can be extended with optional plug-in modules. Variable cooling concepts ensure optimum heat dissipation.
Why control cabinet inverters from NORD?
- High performance
NORD inverters for control cabinet installation provide high precision torque and speed control.
- Modular
The scope of functions can be extended with a wide range of optional modules as required.
- SafetyNORDAC PRO
frequency inverters have a comprehensive safety concept for all drive components.
- PrecisionPosicon
positioning control not only provides high precision point-to-point positioning of the drive independent of the control unit, but also the possibility of relative positioning of endless loop axes.
High performance with safety: NORD inverters with STO and SS1
We have equipped our NORDAC PRO inverters for control cabinet installation with extensive safety functions. The Safe Torque Off (STO) function switches off the motor torque, e.g. to prevent accidental starting or to initiate an emergency stop. On the other hand, the Safe Stop function (SS1) stops the motor via a secure ramp stop and then activates the STO function.
Download the current product brochure for our NORDAC PRO inverters here.
Download