NORD UNIVERSAL motor

UNIVERSAL motors

  • Performance: 0.16 HP - 60 HP
  • Protection class: IP66
  • Efficiency class IE3
  • Worldwide certifications

The new and energy-efficient UNIVERSAL motor from NORD DRIVESYSTEMS extends the motor portfolio for the most important world markets such as Europe, USA, Canada or China. It has the CE, UL, CSA, CCC, ISI and UA certifications, and is available with a power range from 0.12 to 45 kW. As standard, the UNIVERSAL motor is equipped with a temperature sensor (TF).

The motor is available in the IEC sizes 63 to 225, and in the following versions:

  • Foot-mounted motor (B3)
  • Flanged motor (B5 or B14)
  • NEMA C-flange
  • NEMA foot-mounted motor

Further options available are:

  • Motor plug connection (MS)
  • Single or double protective shields
  • Mechanical brake (BRE+)
  • External fan (F)
  • Protection class IP66