Building on Success
NORD is also busy rolling out new products. NORD’s single-stage in-line helical gear unit line (used with the Blackmer GNX- and GNXH-series pumps) will be expanded with three larger products – the SK 871.1, SK 971.1 and SK 1071.1. Each is available with NORD’s exclusive hollow-socket option.
The NORD gear unit series is ideal for virtually any high-speed pumping, mixing or conveying application. Unlike the aluminum alloy construction of the smaller single-stage products, the three new gear units feature cast iron housings.
The NORD output torque ranges from 3,540 to 8,850 lb-in with gear ratios from 1.4:1 to 8.1:1 and a power range of 1.5 to 60 hp. Mounted by a choice of foot-mount, IEC flange-mount (B5 or B14), foot/flange mount and NEMA standard output flange and shaft, the gear units provide the flexibility for customers to specify these drive solutions for countless applications. These units replace NORD’s SK 41E and SK 51E. Plus, they’re interchangeable with other European-designed gear units.
Koren explained these and other NORD gear reducers offer a long list of standard features, including a robust one-piece UNICASE™ housing, Autovent pressure regulation, and high-strength, high-precision carburized gearing and high-capacity bearings.
For extreme shaft and bearing loads, customers have the option of upgrading to twin-tapered roller bearings and a higher-strength alloy steel shaft. Plus, for corrosive environments or where routine wash-downs are needed, NORD’s exclusive NSD TUPH aluminum alloy surface conversion solution was developed as a cost-effective alternative to stainless steel gearmotors. (NSD TUPH is available for NORD’s single stage gear units through size 771.1).
“What differentiates NORD from the competition are high-quality products, short lead times, and excellent customer support,” said Koren. “We're probably not the least expensive supplier. But as illustrated in our relationship with Blackmer, our solutions are extremely innovative and we’re a good business partner.”
VanLeeuwen agreed, summarizing the relationship like this: “NORD was willing to dedicate time and resources to solve a specific problem faced by everyone in this industry.” He laughed. “The ironic part is we didn’t really invent anything. People have been using motors, gearboxes and pumps for decades. What makes our solution so effective is the way we paired them together. It’s been so successful that we’ve decided to gradually phase out all of our own gear units in favor of NORD’s. As proven leaders, Blackmer and NORD offer the new industry standard for pump unit assemblies. It eliminates unexpected downtime, and simplifies installation and maintenance tasks. Plus, installations benefit from noticeable improvements in uptime and ease-of-use. Welcome to the new normal of pump reliability.”