Download
NORD CON 2.8
Download (ca 32 MB)
The NORD CON version provides parameterisation of starters (SK 105E ... SK 175E), frequency inverters SK 180E, SK 190E and SK 2xxE (e.g. SK 205E, SK 215E,...), SK 300E, SK500P, SK 500E (e.g. SK 500E, SK 510E, SK 515E,...), SK 700E, vector and vector mc, as well as parameterisation of customer units (SK CU4, SK TU4).
New functions:
- Modern, flexible and configurable user interface
- Comparison of parameter sets
- Revised print preview
- Simultaneous opening of multiple parameter windows
- Inverter parameters can be edited in the languages Polish, Czech, Russian, Italian, Danish, Finnish, Portuguese and Chinese
- Optimised PLC functionality
The entire scope of functions can be used under Windows 2000, XP, Vista, 7, 8 and 10.