Bevel geared motors

For high torques and speed ratios

These geared motors provide output torques of up to 50,000 Nm, are wash-down capable and can be provided with an innovative corrosion protection if required.

Bevel Geared Motors – Powerful and low-maintenance

NORD Bevel Geared Motors are the best choice wherever high speed ratios and torques are required. Our drive systems, consisting of an electric motor and a bevel gear unit, are especially suitable for use on conveyor belts as well as in intralogistics and packaging technology.

Compact, highly effective drive unit: NORD Bevel Geared Motors
Regardless of whether you choose the lightweight or the robust version: bevel gear units from NORD DRIVESYSTEMS operate with ultimate efficiency over the entire range of speed ratios.

Further advantages of NORD Bevel Geared Motors:

  • Powerful
    They achieve torques of up to 50,000 Nm (as Industrial Geared Motors up to 282.000 Nm).
  • Corrosion Protection
    Optional surface treatment with nsd tupH protects the Bevel Geared Motors even in harsh environments (2-stage bevel gear unit).
  • User-friendly
    The easy to clean wash-down version ensures cleanliness (NORDBLOC.1).
  • Flexible
    The direction of rotation between the input and output shaft can be easily reversed.

The classic: UNICASE Bevel Geared Motors
This geared motor offers you a torque range from 180 to 50,000 Nm and takes up very little installation space thanks to the compact UNICASE housing. Like all other NORD Bevel Geared Motors, the motor is available with an integrated back stop and integrated brake.

Even more power: Our new 2-stage Bevel Geared Motors
With our NORDBLOC.1 drive systems with Bevel Gear Units we have optimised performance even further: They are now our most powerful bevel geared motors.

As standard, we manufacture NORDBLOC.1 motors with Bevel Gear Units with a high strength die cast aluminium housing, which we can provide with a robust nsd tupH surface treatment on request.
nsd tupH effectively protects the housing against corrosion and has definite advantages in comparison with conventional protective paints: It cannot flake off or be infiltrated. This is due to a special additive which, in contrast to paint, forms a permanent bond with the underlying aluminium alloy.
nsd tupH makes surfaces extremely resistant to acids and alkalis and offers users a very good cost-benefit ratio.

Find out more about the innovative nsd tupH treatment.
Click here

Bevel Gear Units for the food industry
We have developed our NORDBLOC.1 Bevel Geared Motors from the series SK 930072.1 - SK 93772.1 especially for wash-down applications, e.g. in the food industry. This version has an especially smooth cast aluminium housing, which is easy to clean and prevents the accumulation of dirt.

Do you want to know more? Read how you can benefit from NORD wash-down drive systems.
Further information

Bevel Geared Motors for intralogistics
In combination with an IE4 Synchronous Motor, our 2-stage Bevel Gear Units become the energy-efficient LogiDrive system for intralogistics. LogiDrive drive units have a large overload capacity and greatly reduce operating costs thanks to their high efficiency. Due to their modular structure, users also make considerable savings in maintenance costs.