UNICASE worm gear units

Quiet and powerful

  • Performance: 0.16 HP - 20 HP
  • Torque range: 823 lb-inch - 27,066 lb-in
Sizes: 6

NEW: We have thoroughly redesigned our two-stage SK 02040 helical worm gear unit. The new SK 02040.1, made from high strength aluminium, replaces the previous product. The die-cast aluminium housing guarantees maximum strength and rigidity with low weight. The SK 02040.1 has a wide power range from 0.12 to 1.1 kW and an output torque of up to 100 Nm. The wide range of speed ratios (from 5.37:1 up to 330:1) enables optimum adaptation to the customer's requirements. The motor can be mounted directly without a coupling or via an adapter (IEC or NEMA).

  • Hollow and solid shaft gear units
  • Bolt-on-, flange- and foot-mounted versions
  • Angled gear units

  • Soft and quiet running
  • High overload capacity
  • Robust design for long life and easy maintenance
  • High axial and radial load capacities enable safe operation
  • Robust grey cast iron housing
  • Application-specific versions