Standard synchronous motors

Synchronous motors

  • Performance: 1.5 HP - 7.5 HP
  • Efficiency class IE4
  • Global approvals and acceptances

NORD DRIVESYSTEMS’ synchronous motors based on permanent magnet technology provide high efficiencies. This technology offers low operating costs and can be simply and flexibly combined due to full compatibility with the NORD modular products. Application control is simplified thanks to the almost constant motor speed.

NORD standard synchronous motors are available with the following options (selection):

  • Brake (BRE+), Noise-reduced brake (NRB1/2), External fan (F)
  • Motor protection: Temperature sensor (TF), Thermostat (TW), Anti-condensation heater (SH)
  • Motor connection: Motor plug connection (MS)

B1091 - Manual with installation instructions – Asynchronous motors (also explosion-protected)


B1091 - Manual with installation instructions – Asynchronous motors (also explosion-protected)
  • Download English
Documentation Details