Single-phase motors

Asynchronous motors

  • Performance: 0.16 HP - 2 HP
  • Efficiency class IE2
  • Global approvals and acceptances
  • EST2 series with efficiency class IE2

Single-phase motors are equipped with starting and operating capacitors, and are used as an economic solution for simple requirements. The motors are developed and produced at NORD’s own production facilities and available as single-phase motors with operating an starting capacitor.

M7000 - Catalogue – IE3 asynchronous motors


M7000 - Catalogue – IE3 asynchronous motors
  • Download English
Documentation Details