From the Ruhr area (A31)
Drive in northern direction on the A31 towards “Emden/Drosten”. Follow the street for the next 200 km until you reach exit no. 9 – freeway interchange “Leer”. Merge onto the A31 towards “Norddeich/Emden/Veenhusen”. After 6 km take the exit no. 7 – “Neermoor”, turn right into the L14/”Osterstraße” towards “Aurich/Timmel“. Follow the street for the next 9 km and turn left to remain on the L14/”Osterstraße”. Follow the street for the next 7 km. Cross the B72 to get into the “Tjüchkampstraße”. After 200m on “Tjüchkampstraße” you reach your destination