News –

Drive solutions from NORD reduce operating costs

To optimise Total Cost of Ownership (TCO) NORD DRIVESYSTEMS provides powerful and efficient low-maintenance drive concepts from its modular system.

Bargteheide, 2019-07-01

The "life cycle costs" of drive solutions include all of the costs which are incurred, from purchase and commissioning, use and maintenance, up to disposal. To optimise TCO, the NORD DRIVESYSTEMS' range includes efficient drive solutions which considerably reduce operating costs. Among other things, this is achieved by reducing the number of variants with the aid of the NORD modular system. In addition, systems which are configured for specific industries facilitate reduction of the number of versions and spare parts management. For example, for intralogistics and airport applications, NORD supplies the LogiDrive standardised geared motor system consisting of an IE4 synchronous motor, a two-stage bevel gear unit and a NORDAC LINK field distributor.

Reduction of energy consumption with the aid of efficient IE4 synchronous motors , low maintenance and high quality, as well as reliability and the long service life of NORD drive units are further important factors which optimise TCO.