News –
The next generation of efficient energy-saving motors
The new IE5+ synchronous motor from NORD DRIVESYSTEMS, with a significant higher energy efficiency, supplements the LogiDrive system's standardised geared motor variants and is particularly suitable for reducing the number of variants. The IE5+ synchronous motor is especially suitable for use in intralogistics.
Bargteheide, 2020-02-24
The
energy-efficient latest generation permanent magnet synchronous motor
has considerably lower losses than the current IE4 series. The unventilated smooth motor achieves its high efficiency that, at times, is significantly above efficiency class IE5 via a wide torque range – and is optimally suitable for the operation in the partial load range. The compact IE5+ motor offers a high power density with less installation space and will be initially launched in a size for power ranges from 0.35 to 1.1 kW with a continuous torque from 1.6 to 4.8 Nm and speeds from 0 to 2,100 min-1. The motor can be mounted directly or according to NEMA or IEC standard. An integrated encoder and an integrated mechanical brake are optionally available.
Due to constant torque over a wide speed range, IE5+ motors allow a targeted reduction of variants. This minimises administrative expenses, and enables leaner manufacturing, logistics, storage and service processes. The new IE5+ motor generation combines the benefits of the modular system and higher efficiency with the possibilities of reducing variants, and pays for itself within a short time. The new IE5+ motor can be combined with NORD gear units and drive electronics as a modular system and will be available from the second quarter of 2020.