News –

New frequency inverter: Compact, versatile and powerful

The new NORDAC PRO SK 500P offers ultimate functionality, connectivity and modularity. Thanks to its compact design and large variety of interfaces it can be easily integrated into all automation architectures.

Sk500P

Bargteheide, 2020-04-29

In addition to a CANopen interface as standard, the NORDAC PRO SK 500P-frequency inverter is also equipped with a multi-protocol chip for Industrial Ethernet. This enables the use of the most important real time Ethernet standards via a single interface. The required protocol can be easily set with parameters. In addition, five to six digital and two analog inputs, two digital and one analog outputs, two potential-free multi-function relays, an HTL /TTL incremental encoder interface as well as a universal encoder interface are available. The inverters can also be parameterised via the USB port without an external power supply (programming in the box). The SD card slot for saving and transferring parameter data is also new.

NORDAC PRO SK 500P frequency inverters are available with power ratings from 0.25 to 5.5 kW. The modular series can be extended as required by plug-in control, safety and option modules. With the slim book size format, side-by-side installation is possible so that very little space is required in the control cabinet.

As with all NORD inverters, the NORDAC PRO SK 500P inverter is equipped with a powerful PLC for drive-related functions.