News –
Anuga FoodTec 2018 – nsd tupH
From 20 to 23 March 2018, NORD DRIVESYSTEMS will be exhibiting its nsd tupH aluminium drive units for the food and beverage industry at Anuga FoodTec.
Bargteheide, 2018-02-26
nsd tupH: Corrosion-resistant surface treatment for aluminium drive units
For use in demanding environments, NORD offers the extremely effective
nsd tupH anti-corrosion treatment
for aluminium drive units. With this process, the material is hardened below the surface. The surface treatment creates a protective layer which is permanently bonded to the substrate material. It is based on an electrolytic process and gives aluminium corrosion resistance properties which are similar to those of stainless steel.
Drive units treated with nsd tupH are a robust, durable and economical alternative to painted cast iron geared motors or stainless steel versions. nsd tupH treatment is available for all NORD products made from aluminium. The fanless smooth motors do not spread germs and run very quietly. They are available as synchronous and asynchronous motors and fulfil efficiency classes IE2 and IE3 (asynchronous motors) and IE4 (synchronous motors).
NORD at Anuga FoodTec 2018: Hall 10.1, Stand B061
Learn more