News –

nsd tupH surface treatment – an alternative to stainless steel

The nsd tupH surface treatment offered by NORD is an outstanding corrosion protection for gear units, smooth surfaced motors, frequency inverters and motor starters in wash-down optimised cast aluminium housings. The drives are easy to clean and largely resistant to acids and alkalis.

Bargteheide, 2020-05-20

The nsd tupH surface treatment from NORD DRIVESYSTEMS forms a protective layer that is permanently bonded to the substrate material. In contrast to painting or coating, nothing can detach or flake off. Damage remains locally restricted and does not spread. It is even possible to use high-pressure cleaners or a great variety of aggressive media. Thus, nsd tupH drive units are an efficient alternative to painted geared motors or stainless steel versions. In contrast to stainless steel drives offered in only few variants, the nsd tupH surface treatment is feasible for almost all NORD aluminium products (gear units, smooth motors, drive electronics). NORD drives with nsd tupH comply with FDA Title 21 CFR 175.300 and are therefore suitable for food applications.