Customs Tariff Numbers

Here you find the Customs Tariff Numbers of our product groups according to the Harmonized Commodity Description and Coding System.

Productgroup Customs Tariff Number
Geared Motors/Motors (AC) up to 0,75 kW 8501 51 00
Geared Motors/Motors (AC) up to 7,5 kW 8501 52 20
Geared Motors/Motors (AC) up to 37 kW 8501 52 30
Geared Motors/Motors (AC) up to 75 kW 8501 52 90
Geared Motors/Motors (AC) from 75 kW 8501 53 81
Geared Motors/Motors (AC) from 375 kW 8501 53 94
Geared Motors/Motors (AC) from 750 kW 8501 53 99
Healical Foot Gear Units
(Gear Units without motor)
8483 40 21
Helical Bevel Gear Units
(Gear Units without motor)
8483 40 23
Helical Worm Gear Units
(Gear Units without motor)
8483 40 25
Other (Helical Shaft Gear Units etc.)
(Gear Units without motor)
8483 40 29
Gear Units/Motors (DC)
up to 0,75 kW
8501 31 00
Gear Units/Motors (DC)
up to 7,5 kW
8501 32 20
Gear Units/Motors (DC)
up to 75,0 kW
8501 32 80
Gear Units/Motors (DC)
up to 375 kW
8501 33 00
Parts/Accessories for Gear Units
8483 90 89
Parts/Accessories for Motors
8503 00 99
Frequency Inverters
up to 7,5 kVA
8504 40 84
Frequency Inverters
from 7,5 kVA
8504 40 88
Starter
8436 50 03
Curbs
8504 50 95
Parts/Accessories for Frequency Inverters
8504 90 99