Airport technology

Drive solutions for the airport industry

Whether at the check-in, sorting, high-speed transport or baggage reclaim – NORD DRIVESYSTEMS offers optimum solutions for every application in baggage handling systems. Airports of the future focus on CO2 neutrality. NORD DRIVESYSTEMS is your ideal partner for implementing your objectives.

LogiDrive – The solution for intralogistics and airports

The LogiDrive solution from NORD DRIVESYSTEMS is specially designed for airport applications in the Baggage Handling System (BHS). The geared motor versions are pioneering this application and thus offer an optimum solution. Whether using quiet, fanless, high-efficiency IE5+ motors at the check-in or baggage reclaim – an acoustically sensitive area – NORD DRIVESYSTEMS supports you wherever it counts.

By meeting the highest efficiency standards with standardised synchronous motors and decentralised inverters, LogiDrive significantly reduces the TCO and fulfils your high expectations towards drive technology.

Синхронні двигуни IE5+ (TENV)

Ефективність. Відповідність гігієнічним вимогам. Компактна конструкція

  • Performance: 0.5 HP - 3 HP
  • Protection class: IP69K
  • Efficiency class: IE5+
  • Optionally available with IP69K
  • Worldwide approvals and acceptance
  • Compact and hygienic design
  • Constant high efficiency over the entire adjustment range

NORDAC LINK - SK 250E - перетворювач частоти

Швидкий монтаж, простий догляд

  • Power range: 0.37 - 7.5 kW
  • Protection class: IP55, IP65
  • Wall mounting
  • Simple installation and maintenance due to full pluggability
  • Free configuration for your application

NORDAC FLEX - SK 200E - Перетворювач частоти

Більше можливостей, менше витрат

  • Power range: 0.25 - 22 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Maximum flexibility thanks to modular structure

Конічні мотор-редуктори NORDBLOC 1

Виконання та дизайн

  • Performance: 0.16 HP - 12.5 HP
  • Torque range: 443 lb-inch - 5,842 lb-in

Конічні мотор-редуктори BLOCK

Потужні і надійні

  • Performance: 0.16 HP - 268 HP
  • Torque range: 1,593 lb-inch - 442,537 lb-in

Плоскі мотор-редуктори BLOCK

Тонкі й потужні

  • Performance: 0.16 HP - 268 HP
  • Torque range: 974 lb-inch - 885,075 lb-in

NORDAC PRO - SK 500P - Перетворювач частоти

Окремий продукт з безліччю переваг

  • Protection class: IP20
  • Power range: 0.25 - 22 kW
  • Protection class: IP20
  • Multi-protocol Ethernet interface
  • USB interface for voltage-free parameterisation
  • Multi-encoder interface for multiple axis operation

Hamburg Airport

Suitcases on Tour at Hamburg Airport

There are several kilometres of conveyor belts at Hamburg Airport. In the baggage processing area they are used for combination, feeding, holding and sorting. An efficient organisation of transport and storage is essential. The reliability of the conveyor system and the prevention of faults ensured by powerful drive technology have top priority. NORD has implemented this and also fulfils the demands of the customer on its service providers with regard to service and maintenance.

Find further information here: