Warehouse logistics

Dynamic drive solutions for warehouse logistics

Automated storage systems place great demands on drives in the horizontal and vertical conveyor technology. With our drive system solutions, you are able to perfectly meet these demands and operate as economically and reliably as possible at the same time.

High availability and dynamics, intelligence, system expertise, and compliance with demanding safety criteria while at the same time reducing the number of versions: NORD DRIVESYSTEMS provides you with customised and easy-to-operate system solutions to ensure all of this.

NORDAC FLEX - SK 200E - Перетворювач частоти

Більше можливостей, менше витрат

  • Power range: 0.25 - 22 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Maximum flexibility thanks to modular structure

NORDAC LINK - SK 155E - Стартер двигуна

Швидке монтування, просте обслуговування

  • Power range: 0.06 - 3.0 kW
  • Protection class: IP65
  • Wall mounting
  • Simple installation and maintenance due to full pluggability
  • Free configuration for your application

NORDAC LINK - SK 250E - перетворювач частоти

Швидкий монтаж, простий догляд

  • Power range: 0.37 - 7.5 kW
  • Protection class: IP55, IP65
  • Wall mounting
  • Simple installation and maintenance due to full pluggability
  • Free configuration for your application

Стартер двигуна NORDAC START - SK 135E

Компактний привід, пуск без зношування

  • Power range: 0.25 – 7.5 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting

Черв'ячні редуктори UNIVERSAL SI

Модульні та гнучкі

  • Performance: 0.16 HP - 5.4 HP
  • Torque range: 186 lb-inch - 3,779 lb-in

Конічні мотор-редуктори NORDBLOC 1

Виконання та дизайн

  • Performance: 0.16 HP - 12.5 HP
  • Torque range: 443 lb-inch - 5,842 lb-in

Find further information here: