Weighing & Dosing Systems
Drive solutions for weighing and metering in the bulk goods industry
Before reaching the next process step, the bulk goods are usually metered (and weighed) to ensure the correct amount is added to the process. NORD drives can be controlled individually to intelligently adjust the mass flow - for precise, dynamic bulk goods infeed control.
UNICASE-kartiovaihde
Tuttua tehokkuutta
- Performance:
0.16 HP - 268 HP
- Torque range:
1,593 lb-inch - 442,537 lb-in
UNICASE-tappivaihde
Solakkuutta ja suorituskykyä
- Performance:
0.16 HP - 268 HP
- Torque range:
974 lb-inch - 885,075 lb-in
UNICASE-hammasvaihdemoottori
Luotettavaa monipuolisuutta
- Performance:
0.16 HP - 215 HP
- Torque range:
89 lb-inch - 230,119 lb-in
Referenced product #1542 doesn't have a SKU!
NORDBLOC. 1 -hammasvaihde
- Performance:
0.16 - 50
- Torque range:
248 - 29,200
Normimoottorit
Oikosulkumoottorit
- Performance:
0.16 HP - 75 HP
- Global approvals and acceptances
- Efficiency classes: IE1, IE2, IE3, IE4
NORDAC FLEX SK 200E -taajuusmuuttaja
Lisää joustavuutta, vähemmän kustannuksia
- Power range: 0.25 - 22 kW
- Protection class: IP55, IP66
- Wall or motor mounting
- Maximum flexibility thanks to modular structure
NORDAC PRO SK 500E -taajuusmuuttaja
Kattavat ominaisuudet ja täydet tehot
- Power range: 0.25 - 160 kW
- Protection class: IP20
Find further information here: